IESNA:LM-63-2002
[TEST]G3-1802-639-56
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]3/3/2020
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY (FORMERLY EATON)
[LUMCAT]S125DRP-H850D835-X4F0-XX-UDD-D-W
[LUMINAIRE]DEFINE 5 DIRECT RECESSED WITH SATIN DROP DIFFUSER.
[MORE]HIGH PERFORMANCE LIGHT ENGINE
[LAMP](184) 3500K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Classroom, Commercial, Corridor, Educational, Entertainment, Gymnasium, Hospitality, Hotel, Office, Retail, Ambient, Decorative, Direct-Indirect, Linear, Task
[_SEARCH_MOUNTING] Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]3360
TILT=NONE
1 -1 1 73 5 1 1 0.390833 3.875 0.08333
1 1 25.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90 92.5 95 97.5
100 102.5 105 107.5 110 112.5 115 117.5 120 122.5
125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
150 152.5 155 157.5 160 162.5 165 167.5 170 172.5
175 177.5 180
0 22.5 45 67.5 90
1082 1086 1081 1074 1064 1051 1033 1015 990 968
940 911 880 847 814 780 744 709 670 633
596 556 517 477 435 396 358 317 276 234
195 158 121 88 60 37 17 15 14 13
12 11 10 9 8 7 7 6 5 5
4 4 3 3 2 2 1 1 1 1
0 0 0 0 0 0 0 0 0 0
0 0 0
1082 1083 1080 1073 1064 1051 1036 1015 994 970
944 914 883 853 820 786 752 717 681 645
607 570 533 494 455 418 379 340 301 262
224 188 152 121 94 70 50 46 42 38
34 31 27 23 20 17 14 11 8 6
4 3 2 2 2 1 1 1 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
1082 1075 1072 1066 1057 1043 1027 1008 987 963
936 908 879 850 818 786 754 720 687 654
622 585 551 514 478 442 405 367 330 293
256 220 187 157 131 108 87 82 77 72
68 63 59 55 50 46 41 36 32 28
24 20 17 13 9 6 2 1 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
1082 1083 1080 1074 1063 1050 1033 1013 992 968
941 914 883 853 822 791 761 729 698 664
632 599 564 530 494 459 423 387 349 314
278 243 211 181 154 131 111 106 100 95
90 85 80 75 70 65 60 55 50 45
39 35 31 27 23 18 14 10 6 2
0 0 0 0 0 0 0 0 0 0
0 0 0
1082 1082 1080 1073 1063 1048 1032 1013 989 963
940 911 882 852 823 792 760 729 699 666
634 603 569 534 498 465 428 392 354 320
286 250 218 188 162 139 119 113 107 102
97 91 87 82 77 72 67 62 57 52
46 40 36 32 27 23 18 14 9 5
1 0 0 0 0 0 0 0 0 0
0 0 0
